M23 locator, Ethernet contact 0.6mm
Article No.: 09 99 000 0961
Image is for illustration purposes only. Please refer to product description.
M23 locator, Ethernet contact 0.6mm
Article No.: 09 99 000 0961
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series | Circular connectors M23 |
Type of tool | Locator |
Description of the tool | for 0.6 mm data contacts |
for crimping tool 09 99 000 0890 |
Packaging size | 1 |
---|---|
Net weight | 30 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140278059 |
ETIM | EC001282 |
eCl@ss | 21043852 Insert for crimp tool |
Previous
Next