M12 PFT Crimp SD Female 4+5pole A-Coded
Article No.: 21 03 821 2525
Image is for illustration purposes only. Please refer to product description.
M12 PFT Crimp SD Female 4+5pole A-Coded
Article No.: 21 03 821 2525
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | Slim Design |
PushPull | |
Element | Cable connector |
Panel feed through | |
Specification | for rear mounting |
Termination method | Crimp termination |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 5 |
4 | |
Coding | A-coding |
Locking type | Screw locking |
PushPull | |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.13 ... 0.82 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 18 |
Wire outer diameter | ≤ 2.3 mm |
Rated current | ‌ 4 A |
Rated voltage | ‌ 48 V AC |
‌ 60 V DC | |
Rated voltage | 110 V AC/DC when used with 4 contacts |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | ‌2 Nm Lock nut |
Wrench size (knurled screw / knurled nut) | 15 |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Material (hood/housing) | Zinc die-cast |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 61076-2-101 |
---|
Packaging size | 1 |
---|---|
Net weight | 38 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140225596 |
ETIM | EC002635 |
eCl@ss | 27440116 Circular connector (for field assembly) |
Previous
Next