M12 A-cod 5-pol st /an m /f PUR 3.00m

Article No.: C2 13 200 0000 0098


New
NewCable assemblies

M12 A-cod 5-pol st /an m /f PUR 3.00m

Article No.: C2 13 200 0000 0098

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Halogen-free Cable length: 3 m

Product Details


Type of cable
Cable LI9Y 5 x 0,34mm² PUR
Show details
Connector 1
M12 A-cod 5P Male Straight
Show details
Connector 2
M12 A-cod 5P Female Angled 0°
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 A-coding
Male Straight
Overmoulded
Connector 2 M12 A-coding
Female Angled
Overmoulded
Type of cable Copper cable (round)
Description of the cable Halogen-free
Cable length 3 m
Number of cores 5
Core structure 5x 0.34 mm²
Termination method Crimp termination
Shielding Unshielded
Coding A-coding
Rated current ‌ 4 A
Rated voltage 60 V
Limiting temperature -25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 4.5 mm
Minimum bending radius 10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material (cable) PUR (polyurethane)
Colour (cable) RAL 7021 (black grey)
Approvals CE
Packaging size 2
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140517479
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next