M12 A-cod 3-pol st /st m /f PUR 5.00m

Article No.: C2 13 200 0000 0108


New
NewCable assemblies

M12 A-cod 3-pol st /st m /f PUR 5.00m

Article No.: C2 13 200 0000 0108

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Halogen-free Cable length: 5 m

Product Details


Type of cable
Cable LI9Y 3 x 0,34mm² PUR
Show details
Connector 1
M12 A-cod 3P Male Straight
Show details
Connector 2
M12 A-cod 3P Female Straight
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 A-coding
Male Straight
Overmoulded
Connector 2 M12 A-coding
Female Straight
Overmoulded
Type of cable Copper cable (round)
Description of the cable Halogen-free
Cable length 5 m
Number of cores 3
Core structure 3x 0.34 mm²
Termination method Crimp termination
Shielding Unshielded
Coding A-coding
Rated current ‌ 4 A
Rated voltage ‌ 250 V
Limiting temperature -25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 4 mm
Minimum bending radius 10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material (cable) PUR (polyurethane)
Colour (cable) RAL 7021 (black grey)
Approvals CE
Packaging size 2
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140520943
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next