KNURLED LOCKING SCREW WITH PLASTIC CAPM3

Article No.: 09 67 002 9013


Knurled screw

KNURLED LOCKING SCREW WITH PLASTIC CAPM3

Article No.: 09 67 002 9013

to see prices and availability.

0

Properties Overview

Knurled screw With thermo-plastic cover, Thread M3

Product Details


Category Accessories
Series D-Sub
Type of accessory Knurled screw
Description of the accessory With thermo-plastic cover
Thread M3
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 20
Net weight 3.92 g
Country of origin Germany
European customs tariff number 73181558
GTIN 5713140088078
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next