Han 16 B-E CA lever m/f ang/ang PVC,3m
Article No.: 33 50 B1B 2272 030
Image is for illustration purposes only. Please refer to product description.
Han 16 B-E CA lever m/f ang/ang PVC,3m
Article No.: 33 50 B1B 2272 030
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Classic 110 18G1,5mm² Show details |
---|---|
Connector 1 | Han 16B HOOD SIDE ENTRY M32 Show details |
Han E 16 Pos. M Insert Crimp Show details | |
Connector 2 | Han 16B HOOD SIDE ENTRY M32 Show details |
Han 16E Insert Female Crimp Show details |
Category | System cabling |
---|---|
Series | Han E® |
Series of hoods/housings | Han® B |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® 16 B male |
Hood | |
Connector 2 | Han® 16 B female |
Hood | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Number of cores | 18 |
Core structure | 18x 1.5 mm² |
Size | 16 B |
Number of contacts | 17 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next