FO CA SCdx-2xST 9/125 G657.A1, 3.0m
Article No.: 33 01 412 0300 007
Image is for illustration purposes only. Please refer to product description.
FO CA SCdx-2xST 9/125 G657.A1, 3.0m
Article No.: 33 01 412 0300 007
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | FO 9/125 IV(ZN)HH Show details |
---|---|
Connector 1 | SCdx SM Show details |
Connector 2 | ST SM ye Show details |
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | SC duplex |
Connector 2 | 2x ST |
Type of cable | FO cable |
Cable length | 3 m |
---|---|
Number of fibres | 2 |
Fiber type | 2E9/125 G657.A1 |
Previous
Next