DSUB FIXED LATCH 09P-37P TIN
Article No.: 09 67 001 9971
Image is for illustration purposes only. Please refer to product description.
DSUB FIXED LATCH 09P-37P TIN
Article No.: 09 67 001 9971
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Fixed latch |
Size | D-Sub 1 |
---|---|
D-Sub 2 | |
D-Sub 3 | |
D-Sub 4 | |
Details | Order 2 pieces for one connector. |
Screws are not included within the delivery |
Material (accessories) | Corrosion resistant steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 100 |
---|---|
Net weight | 0.64 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140087774 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next