D-Sub Dust cap male connector 15-pole
Article No.: 09 67 015 0611
Image is for illustration purposes only. Please refer to product description.
D-Sub Dust cap male connector 15-pole
Article No.: 09 67 015 0611
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Protection cover |
Description of the accessory | for male connectors |
Size | D-Sub 2 |
---|
Limiting temperature | -25 ... +90 °C |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 0.624 g |
Country of origin | Switzerland |
European customs tariff number | 85389099 |
GTIN | 5713140090651 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next