7/8 Cable Assembly 4p+PE st/- f/- 3,0m

Article No.: 21 34 970 0597 030


Cable assemblies

7/8 Cable Assembly 4p+PE st/- f/- 3,0m

Article No.: 21 34 970 0597 030

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 3 m

Product Details


Type of cable
5x1,5mm² PVC grey
Show details
Connector 1
7/8 4pole+PE female straight overm unsh
Show details
Category System cabling
Series Circular connectors 7/8"
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 7/8"
Female Straight
Type of cable Copper cable (round)
Cable length 3 m
Number of cores 5
Core structure 5x 1.5 mm²
Number of contacts 5
Number of power contacts 4
Number of special contacts 1
Specification of special contacts PE contact
Material (cable) PVC
Colour (cable) Grey
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Approvals CE
Packaging size 1
Net weight 447 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140146518
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next