7/8 Cable Assembly 4p+PE an/an f/m 1,0m

Article No.: 21 34 989 9597 010


Cable assemblies

7/8 Cable Assembly 4p+PE an/an f/m 1,0m

Article No.: 21 34 989 9597 010

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1 m

Product Details


Type of cable
5x1,5mm² PVC grey
Show details
Connector 1
7/8 4pole+PE male angled overm unshld
Show details
Connector 2
7/8 4pole+PE female angled overm unshld
Show details
Category System cabling
Series Circular connectors 7/8"
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 7/8"
Male Angled
Connector 2 7/8"
Female Angled
Type of cable Copper cable (round)
Cable length 1 m
Number of cores 5
Core structure 5x 1.5 mm²
Number of contacts 5
Number of power contacts 4
Number of special contacts 1
Specification of special contacts PE contact
Material (cable) PVC
Colour (cable) Grey
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Approvals CE
Packaging size 1
Net weight 219.5 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140146723
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next