7/8 Cable Assembly 4-pole an/an f/m 0,3m

Article No.: 21 34 989 9496 006


Cable assemblies

7/8 Cable Assembly 4-pole an/an f/m 0,3m

Article No.: 21 34 989 9496 006

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 0.6 m

Product Details


Type of cable
4x1,5mm² PUR black
Show details
Connector 1
7/8 4pole male angled overm unshld
Show details
Connector 2
7/8 4pole female angled overm unshld
Show details
Category System cabling
Series Circular connectors 7/8"
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 7/8"
Male Angled
Connector 2 7/8"
Female Angled
Type of cable Copper cable (round)
Cable length 0.6 m
Number of cores 4
Core structure 4x 1.5 mm²
Material (cable) PUR (polyurethane)
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Approvals CE
Packaging size 1
Net weight 143 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140146662
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next