DSUB METAL-HOOD 25P SIDE ENTRY
Article No.: 09 67 025 0333
Image is for illustration purposes only. Please refer to product description.
DSUB METAL-HOOD 25P SIDE ENTRY
Article No.: 09 67 025 0333
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover can be screwed on |
Size | D-Sub 3 |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x |
Cable fixing | Cable grommet |
Locking type | Knurled screw Thread 4-40 UNC |
2 parts | Yes |
Separable | Yes |
Pack contents | incl. grommet set halves |
Tightening torque | ‌0.4 Nm cover screw |
---|---|
‌0.4 Nm Locking screw | |
Ambient temperature | -40 ... +120 °C |
Cable diameter | 4 ... 10.2 mm |
Material (hood/housing) | Metal |
---|---|
Length | 41.8 mm |
Width | 53.7 mm |
Height | 15.5 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Country of origin | Sweden |
European customs tariff number | 85389099 |
GTIN | 5713140091238 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next