DIN-Power shell housing D20-m
Article No.: 09 06 948 0521
Image is for illustration purposes only. Please refer to product description.
DIN-Power shell housing D20-m
Article No.: 09 06 948 0521
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Identification | Type F |
Type H | |
Type MH | |
Series of hoods/housings | DIN 41612 |
Type of accessory | Shell housing |
Description of the accessory | 20 mm |
Version | Top/side entry |
---|---|
Number of cable entries | 4 |
Cable entry | 4x |
Strain relief | With cable clamps or cable grommets |
Locking type | Locking screw |
2 parts | Yes |
Separable | Yes |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP20 |
Surface (hood/housing) | Copper-plated |
---|---|
Nickel plated | |
Colour (hood/housing) | Metallic |
Material (accessories) | Plastic, metallised |
Fibre-glass reinforced | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
---|
Packaging size | 10 |
---|---|
Net weight | 48.62 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140014763 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next