DIN-Signal high current m, 40A solder
Article No.: 09 03 000 6128
Image is for illustration purposes only. Please refer to product description.
DIN-Signal high current m, 40A solder
Article No.: 09 03 000 6128
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41612 |
Type of contact | PCB solder contact |
Description of the contact | Angled |
Leading contact | |
Contacts for | DIN 41612 Type M |
DIN 41612 Type MH 21+5 | |
DIN 41612 Bauform M 0+2 |
Gender | Male contact for male connectors |
---|---|
Connection type | Motherboard to daughtercard |
Mezzanine | |
Extender card | |
PCB to cable | |
Manufacturing process | Turned contacts |
Rated current | ≤ 40 A |
---|---|
Insertion force | ≤ 10 N |
Withdrawal force | ≥ 1.6 N |
Performance level | 1 |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 339476a1-86ba-49e9-ab4b-cd336420d72a |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | DIN 41626 |
---|
Packaging size | 30 |
---|---|
Net weight | 3.28 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140003910 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next