har-port USB 2.0 2xMini-B; 1,0m cable

Cikkszám: 09 45 452 1909


Service interfaces

har-port USB 2.0 2xMini-B; 1,0m cable

Cikkszám: 09 45 452 1909

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Service interfaces USB 2.0 Cable length: 1 m Connection type: 2x type mini B jack - type A connector

Termék részletei


Category Connectors
Series har-port
Element Service interfaces
Specification USB 2.0
Cable length 1 m
Connection type 2x type mini B jack - type A connector
Fixing Screwable in cover plates
Ambient temperature -25 ... +70 °C
Mating cycles ≥ 1,500
Degree of protection acc. to IEC 60529 IP20
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) silver
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Approvals DNV GL
Packaging size 1
Net weight 37 g
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140060500
ETIM EC002599
eCl@ss 27060304 Appliance cord (data cable)
Előző
Következő