Staf 06 Pos. M Insert Screw

Cikkszám: 09 70 006 2616


Konfigurálható
KonfigurálhatóInserts

Staf 06 Pos. M Insert Screw

Cikkszám: 09 70 006 2616

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Screw termination Male Polyamide (PA) Black Rated current: ‌10 A Size: 3 A Contacts: 6 Conductor cross-section: 1.5 mm² Copper alloy Silver plated

Termék részletei


Category Inserts
Series Staf®
Termination method Screw termination
Gender Male
Size 3 A
Number of contacts 6
Conductor cross-section 1.5 mm²
Rated current ‌ 10 A
Rated voltage 25 V
Rated voltage ‌ 25 V AC
‌ 60 V DC
Rated impulse voltage 0.8 kV
Pollution degree 3
Rated voltage acc. to UL 50 V
Rated voltage acc. to CSA 50 V
Insulation resistance >1010 Ω
Contact resistance ≤ 2 mΩ
Tightening torque ‌0.25 Nm
Limiting temperature -40 ... +100 °C
Mating cycles ≥ 500
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 HB
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number be45dcda-0f90-459a-a8bc-78fb7986a295
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Packaging size 10
Net weight 17.9 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140102866
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő