STAF 14 FE-S

Cikkszám: 09 70 014 2811


Konfigurálható
KonfigurálhatóInserts

STAF 14 FE-S

Cikkszám: 09 70 014 2811

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Screw termination Female Polyamide (PA) Black Rated current: ‌10 A Size: 10 A Contacts: 14 Conductor cross-section: 1.5 mm² Copper alloy Silver plated

Termék részletei


Category Inserts
Series Staf®
Termination method Screw termination
Gender Female
Size 10 A
Number of contacts 14
Conductor cross-section 1.5 mm²
Rated current ‌ 10 A
Rated voltage 25 V
Rated voltage ‌ 25 V AC
‌ 60 V DC
Rated impulse voltage 0.8 kV
Pollution degree 3
Rated voltage acc. to UL 50 V
Rated voltage acc. to CSA 50 V
Insulation resistance >1010 Ω
Contact resistance ≤ 2 mΩ
Tightening torque ‌0.25 Nm
Limiting temperature -40 ... +100 °C
Mating cycles ≥ 500
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 HB
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Packaging size 1
Net weight 40 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140102941
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő