SEK-19 SV HT MA STD STR29 RLG 30P PL2

Cikkszám: 09 19 530 6904


Male connector

SEK-19 SV HT MA STD STR29 RLG 30P PL2

Cikkszám: 09 19 530 6904

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Male connector Reflow soldering termination (THR) Rated current: ‌1 A Contacts: 30 Straight Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side Performance level: 2, acc. to IEC 60603-13 Thermoplastic resin (PCT) Beige

Termék részletei


Category Connectors
Series SEK Standard
Element Male connector
Description of the contact Straight
Termination method Reflow soldering termination (THR)
Connection type PCB to cable
Number of contacts 30
Termination length 2.9 mm
Locking type With long levers
Contact rows 2
Contact spacing (termination side) 2.54 mm
Rated current ‌ 1 A
Insulation resistance >109 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
Insertion force ≤ 60 N
Withdrawal force ≤ 60 N
Performance level 2
acc. to IEC 60603-13
Mating cycles ≥ 250
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group II (400 ≤ CTI < 600)
Material (insert) Thermoplastic resin (PCT)
Colour (insert) Beige
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-13
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Packaging size 100
Net weight 8.64 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140213449
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Előző
Következő