RJI cab IP20/M12 4XAWG22/7; trail.; 1,5m

Cikkszám: 09 45 700 5023


Cable assemblies

RJI cab IP20/M12 4XAWG22/7; trail.; 1,5m

Cikkszám: 09 45 700 5023

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1.5 m

Termék részletei


Category System cabling
Series RJ45
Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 RJ45
Connector 2 M12 D-coding
Male
Type of cable Copper cable (round)
Cable length 1.5 m
Number of cores 4
Core structure 4x AWG 22/7
Coding D-coding
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -30 ... +70 °C
Material (cable) PUR (polyurethane)
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications UN/ECE-R 118 fire protection for rolling stock
Packaging size 1
Net weight 138.33 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140062436
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Előző
Következő