RJI RJ45 jack w. transformer 10/100 Mbit

Cikkszám: 09 45 551 1130


Female

RJI RJ45 jack w. transformer 10/100 Mbit

Cikkszám: 09 45 551 1130

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Female RJ45, with integrated transformer, Angled Wave soldering termination Contacts: 8

Termék részletei


Category Connectors
Series HARTING RJ Industrial®
Identification Magnetics
Element Female
Specification RJ45
with integrated transformer
Angled
Termination method Wave soldering termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Rated voltage 30 V
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP20
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 56
Net weight 9.258 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140061620
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Előző
Következő