RJI MF-PN RJ45 plug Cat5, 4p IDC angled
Cikkszám: 09 45 151 1141
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
RJI MF-PN RJ45 plug Cat5, 4p IDC angled
Cikkszám: 09 45 151 1141
árak és raktárkészlet megtekintéséhez.
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series of hoods/housings | HARTING RJ Industrial® |
Element | Connector |
Specification | PROFINET |
Multi Feature RJ45 | |
90° angled | |
Features | Suitable for all PoE versions |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 4 |
Conductor cross-section | 0.12 ... 0.32 mm² Stranded |
---|---|
0.12 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 26/7 ... AWG 22/7 Stranded |
AWG 26/1 ... AWG 22/1 Solid | |
Wire outer diameter | 0.8 ... 1.6 mm |
Rated current | 1.76 A |
Rated voltage | 50 V AC |
60 V DC | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Insulation resistance | > 5 x 109 Ω |
Contact resistance | ≤ 20 mΩ |
Contact resistance, shielding | ≤ 100 mΩ |
Limiting temperature | -40 ... +85 °C |
Relative humidity | 95 % Non-condensing (operation) |
Insertion force | ≤ 25 N |
Withdrawal force | ≤ 25 N |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 4.5 ... 9 mm |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
1.5 kV (contact-ground) | |
Vibration resistance | 10-500 Hz, 0.35 mm / 50 m/s², 2h/axis |
5.72 m/s² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (insert) | Polycarbonate (PC) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Sn over Ni Termination side | |
Material (hood/housing) | Zinc die-cast |
Surface (hood/housing) | Nickel plated |
Colour (hood/housing) | silver |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 60603-7 Mating face |
---|---|
ISO/IEC 11801 | |
EN 50173-1 | |
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 34.16 g |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140224315 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Előző
Következő