RJI Keystone Cat.5, 4p IDC AWG24-22

Cikkszám: 09 45 545 1122


Connectors

RJI Keystone Cat.5, 4p IDC AWG24-22

Cikkszám: 09 45 545 1122

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Connectors Female IDC termination Size: Keystone version Contacts: 4 Conductor cross-section: 0.22 ... 0.32 mm² solid and stranded

Termék részletei


Category Connectors
Series HARTING RJ Industrial®
Element Female
Specification RJ45
Termination method IDC termination
Size Keystone version
Shielding Fully shielded, 360° shielding contact
Number of contacts 4
Conductor cross-section 0.22 ... 0.32 mm² solid and stranded
Conductor cross-section [AWG] AWG 24 ... AWG 22
Wire outer diameter ‌1.2 mm
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP20
Cable diameter 5 ... 9 mm
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 31.68 g
Country of origin Latvia
European customs tariff number 85366990
GTIN 5713140061170
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő