Pneum.contact metal OD 10mm,female+valve

Cikkszám: 09 14 000 6460


Új
ÚjPneumatic contact

Pneum.contact metal OD 10mm,female+valve

Cikkszám: 09 14 000 6460

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Pneumatic contact With shut-off, Straight Female Brass

Termék részletei


Category Contacts
Type of contact Pneumatic contact
Description of the contact With shut-off Straight
Gender Female
Manufacturing process Turned contacts
Limiting temperature -20 ... +85 °C
Operating pressure ≤ 10 bar
Tube outer diameter 10 mm
Material (contacts) Brass
Material (seal) NBR
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 10
Net weight 40 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140189232
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő