PFT male S- front 1,5mm²
Cikkszám: 21 03 396 1401
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
PFT male S- front 1,5mm²
Cikkszám: 21 03 396 1401
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | Power |
Element | Panel feed through |
Specification | With conductors |
for front mounting |
Gender | Male |
---|---|
Shielding | Unshielded |
Number of contacts | 4 |
Number of power contacts | 3 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Coding | S-coding |
Locking type | Screw locking |
PushPull |
Conductor cross-section | 1.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 16 |
Rated current | 12 A |
Rated voltage | 630 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 0.8 Nm |
2 Nm Lock nut | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Isolation group | I (600 ≤ CTI) |
Conductor length | 30 cm |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-111 |
---|---|
IEC 61076-2-010 |
Packaging size | 1 |
---|---|
Net weight | 42 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140227743 |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
Előző
Következő