PFT female rear L-coded 2.5mm² w/o FE
Cikkszám: 21 03 599 2516
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
PFT female rear L-coded 2.5mm² w/o FE
Cikkszám: 21 03 599 2516
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | Power |
Element | Panel feed through |
Specification | With conductors |
for rear mounting |
Gender | Female |
---|---|
Shielding | Shielded |
Number of contacts | 4 |
Coding | L-coding |
Locking type | Screw locking |
Conductor cross-section | 2.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 14 |
Rated current | 16 A |
Rated voltage | 63 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 2 Nm Lock nut |
Wrench size | 17 |
18 | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Isolation group | I (600 ≤ CTI) |
Conductor length | 30 cm |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Zinc die-cast |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 61076-2-111 |
---|---|
UL / CSA | |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 48.9 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140227651 |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
Előző
Következő