PCB r. hous. & insert back F. 1pc w/o FE

Cikkszám: 21 03 396 2533


PCB adapter

PCB r. hous. & insert back F. 1pc w/o FE

Cikkszám: 21 03 396 2533

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

PCB adapter Straight, incl. housing, for rear mounting Reflow soldering termination (THR) Rated current: ‌16 A Contacts: 4 Copper alloy Au over Ni Mating side Coding: L-coding Polyamide (PA) Black

Termék részletei


Category Connectors
Series Circular connectors M12
Identification Power
Element PCB adapter
Specification Straight
incl. housing
for rear mounting
Termination method Reflow soldering termination (THR)
Gender Female
Shielding Shielded
Number of contacts 4
Coding L-coding
Locking type Screw locking
Rated current ‌ 16 A
Rated voltage 63 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque 2 Nm Lock nut
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-111
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
PROFINET Yes
Packaging size 1
Net weight 20 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140228474
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Előző
Következő