M8 CA shield A-cod st/- m/- 10,0m PUR

Cikkszám: 21 34 730 0822 100


Cable assemblies

M8 CA shield A-cod st/- m/- 10,0m PUR

Cikkszám: 21 34 730 0822 100

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 10 m

Termék részletei


Type of cable
(8x0,14mm²) PUR
Részletek megjelenítése
Connector 1
M8 A 8pole male straight shld overmolded
Részletek megjelenítése
Category System cabling
Series Circular connectors M8
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M8 A-coding
Male Straight
Type of cable Copper cable (round)
Cable length 10 m
Number of cores 8
Core structure 8x 0.14 mm²
Coding A-coding
Limiting temperature -30 ... +80 °C
Material (cable) PUR (polyurethane)
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 10
Net weight 0.49 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140241688
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Előző
Következő