M23 cover–s met for hood,chain 100mm

Cikkszám: 09 15 600 9103


Protection cover

M23 cover–s met for hood,chain 100mm

Cikkszám: 09 15 600 9103

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Protection cover for hoods, With chain (100 mm) Metal Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

Termék részletei


Category Accessories
Series Circular connectors M23
Identification Power
Type of accessory Protection cover
Description of the accessory for hoods
With chain (100 mm)
Details Not compatible to ComLock
Degree of protection acc. to IEC 60529 IP67 locked condition
IP69 / IPX9K acc. to ISO 20653 locked condition
Material (accessories) Metal
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 5
Net weight 8 g
Country of origin Germany
European customs tariff number 74199990
GTIN 5713140184435
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Előző
Következő