M23 12 Male -C+PE

Cikkszám: 09 15 112 3021


Konfigurálható
KonfigurálhatóInserts

M23 12 Male -C+PE

Cikkszám: 09 15 112 3021

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Crimp termination Male Polyamide (PA) Grey Rated current: ‌8 A Contacts: 12 Conductor cross-section: 0.08 ... 1.5 mm²

Termék részletei


Category Inserts
Series Circular connectors M23
Identification Signal
Element Inserts
Termination method Crimp termination
Gender Male
Number of contacts 12
Number of signal contacts 11
Number of special contacts 1
Specification of special contacts PE contact
Details Please order crimp contacts separately.
12x 1 mm
Conductor cross-section 0.08 ... 1.5 mm²
Rated current ‌ 8 A
Rated voltage ‌ 200 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polyamide (PA)
Colour (insert) Grey
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 5
Net weight 4.74 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140187122
ETIM EC003557
eCl@ss 27440223 Contact insert for circular connectors
Előző
Következő