M23 12 Male-C CCW

Cikkszám: 09 15 112 3011


Konfigurálható
KonfigurálhatóInserts

M23 12 Male-C CCW

Cikkszám: 09 15 112 3011

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Crimp termination Male Polyamide (PA) White Rated current: ‌8 A Contacts: 12 Conductor cross-section: 0.08 ... 1.5 mm²

Termék részletei


Category Inserts
Series Circular connectors M23
Identification Signal
Element Inserts
Specification Marking in opposite direction
Termination method Crimp termination
Gender Male
Number of contacts 12
Details Please order crimp contacts separately.
12x 1 mm
Conductor cross-section 0.08 ... 1.5 mm²
Rated current ‌ 8 A
Rated voltage 200 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polyamide (PA)
Colour (insert) White
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 5
Net weight 2.7 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140187092
ETIM EC003557
eCl@ss 27440223 Contact insert for circular connectors
Előző
Következő