M23 09 Female -C
Cikkszám: 09 15 109 3101
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
M23 09 Female -C
Cikkszám: 09 15 109 3101
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Inserts |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Element | Inserts |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 9 |
Number of signal contacts | 8 |
Number of special contacts | 1 |
Specification of special contacts | Auxiliary contact |
Details | Please order crimp contacts separately. |
8x 1 mm | |
1x 2 mm |
Conductor cross-section | 0.08 ... 1.5 mm² |
---|---|
Rated current (signal) | 8 A |
Rated voltage (signal) | 200 V |
Rated impulse voltage (signal) | 2.5 kV |
Pollution degree (signal) | 3 |
Rated current (special contact) | 20 A |
Rated voltage (special contact) | 200 V |
Rated impulse voltage (special contact) | 2.5 kV |
Pollution degree (special contact) | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | White |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
UL / CSA |
---|
Packaging size | 5 |
---|---|
Net weight | 4 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140187078 |
ETIM | EC003557 |
eCl@ss | 27440223 Contact insert for circular connectors |
Előző
Következő