M12 gender changer X/d coded Push Pull
Cikkszám: 21 03 381 6404
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
M12 gender changer X/d coded Push Pull
Cikkszám: 21 03 381 6404
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Identification | PushPull |
Connector 1 | Female |
8 poles | |
X-coding | |
Type of accessory | Gender changer |
Description of the accessory | Panel feed through |
Gender | Female |
---|---|
Coding | D-coding |
Locking type | PushPull |
Screw locking |
Rated current | 0.5 A |
---|---|
Rated voltage | 48 V AC |
60 V DC | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Zinc die-cast |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Specifications | IEC 61076-2-101 |
---|---|
IEC 61076-2-109 |
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140236684 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Előző
Következő