M12 SD PFT Male X cod 8 pol
Cikkszám: 21 03 881 1825
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
M12 SD PFT Male X cod 8 pol
Cikkszám: 21 03 881 1825
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | Slim Design |
Element | Cable connector |
Panel feed through | |
Specification | for rear mounting |
Termination method | Crimp termination |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 8 |
Coding | X-coding |
Locking type | Screw locking |
PushPull | |
Details | Please order crimp contacts separately. |
Details | For Ethernet applications up to 10 Gbit only |
Conductor cross-section | 0.08 ... 0.25 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 23 |
Wire outer diameter | ≤ 1.4 mm |
Rated current | 0.5 A |
Rated voltage | 48 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Overvoltage category | III |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 2 Nm Lock nut |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Cable diameter | 5.7 ... 8.8 mm |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (hood/housing) | Zinc die-cast |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-109 |
---|---|
IEC 61076-2-010 |
Packaging size | 1 |
---|---|
Net weight | 38.7 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140226067 |
ETIM | EC002635 |
eCl@ss | 27440116 Circular connector (for field assembly) |
Előző
Következő