M12-P-ACC-HOUSING REAR MOUNTING (30 pcs)

Cikkszám: 21 03 302 1000 407


Új
ÚjHousing

M12-P-ACC-HOUSING REAR MOUNTING (30 pcs)

Cikkszám: 21 03 302 1000 407

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Housing for rear mounting

Termék részletei


Category Accessories
Series Circular connectors M12
Type of accessory Housing
Description of the accessory for rear mounting
Gender Male
Locking type Screw locking
PushPull
Tightening torque 2 Nm Lock nut
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-010
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
PROFINET Yes
Packaging size 30
Net weight 10 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140236363
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Előző
Következő