M12 A-cod 4-pol st /- f /- PUR 10.00m

Cikkszám: C2 13 200 0000 0020


Új
ÚjCable assemblies

M12 A-cod 4-pol st /- f /- PUR 10.00m

Cikkszám: C2 13 200 0000 0020

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Cable assemblies Pre-assembled on one side Copper cable (round) Halogen-free Cable length: 10 m

Termék részletei


Type of cable
Cable LI9Y 4 x 0,34mm² PUR
Részletek megjelenítése
Connector 1
M12 A-cod 4P Female Straight
Részletek megjelenítése
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M12 A-coding
Female Straight
Overmoulded
Type of cable Copper cable (round)
Description of the cable Halogen-free
Cable length 10 m
Number of cores 4
Core structure 4x 0.34 mm²
Termination method Crimp termination
Shielding Unshielded
Coding A-coding
Rated current ‌ 4 A
Rated voltage 250 V
Limiting temperature -25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 4.2 mm
Minimum bending radius 10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material (cable) PUR (polyurethane)
Colour (cable) RAL 7021 (black grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Approvals CE
Packaging size 2
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140521612
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Előző
Következő