M12 A-cod 4-pol an /- f /- PUR 1.00m

Cikkszám: C2 13 200 0000 0116


Új
ÚjCable assemblies

M12 A-cod 4-pol an /- f /- PUR 1.00m

Cikkszám: C2 13 200 0000 0116

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Cable assemblies Pre-assembled on one side Copper cable (round) Halogen-free Cable length: 1 m

Termék részletei


Type of cable
Cable LI9Y 4 x 0,34mm² PUR
Részletek megjelenítése
Connector 1
M12 A-cod 4P Female Angled 0°
Részletek megjelenítése
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M12 A-coding
Female Angled
Overmoulded
Type of cable Copper cable (round)
Description of the cable Halogen-free
Cable length 1 m
Number of cores 4
Core structure 4x 0.34 mm²
Termination method Crimp termination
Shielding Unshielded
Coding A-coding
Rated current ‌ 4 A
Rated voltage 250 V
Limiting temperature -25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 4.2 mm
Minimum bending radius 10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material (cable) PUR (polyurethane)
Colour (cable) RAL 7021 (black grey)
Approvals CE
Packaging size 2
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140524163
eCl@ss 27060311 Assembled sensor actuator-line
Előző
Következő