LC Dublex SL Adaptor SM GOF

Cikkszám: 09 57 400 0004 000


Connectors

LC Dublex SL Adaptor SM GOF

Cikkszám: 09 57 400 0004 000

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Connectors Adapter Contacts: 2

Termék részletei


Category Connectors
Series HARTING PushPull (V4)
Identification LC duplex
Element Adapter
Description of the contact Singlemode
Number of contacts 2
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP20
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Naphthalene
Specifications IEC 61076-3-106 Variant 4 (V4)
Approvals DNV GL
Packaging size 100
Net weight 3.58 g
Country of origin Japan
European customs tariff number 85366990
GTIN 5713140072589
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő