InduCom 15p 2T-entry kn-screw 4-40 w/o

Cikkszám: 61 03 001 0116 010


Shell housing

InduCom 15p 2T-entry kn-screw 4-40 w/o

Cikkszám: 61 03 001 0116 010

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Shell housing Without internal earth Size: D-Sub 2 Knurled screw Thread 4-40 UNC Top entry 2x Material (hood/housing): Zinc die-cast Degree of protection: IP30

Termék részletei


Category Hoods/Housings
Series of hoods/housings D-Sub InduCom
Type of hood/housing Shell housing
Description of hood/housing Without internal earth
Size D-Sub 2
Version Top entry
Number of cable entries 2
Cable entry 2x
Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Locking type Knurled screw Thread 4-40 UNC
ground connection Without internal grounding block
2 parts Yes
Separable Yes
Details Part number includes one dummy plug
Tightening torque 0.4 Nm cover screw
0.4 Nm Locking screw
Limiting temperature -55 ... +125 °C
Degree of protection acc. to IEC 60529 IP30
Material (hood/housing) Zinc die-cast
Material (screw) Steel, nickel plated
Length 51.9 mm
Width 39.5 mm
Height 14.8 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 66 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140222656
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Előző
Következő