Harax PG 13,5/ panel feed through / 3-po
Cikkszám: 21 01 130 1023
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Harax PG 13,5/ panel feed through / 3-po
Cikkszám: 21 01 130 1023
árak és raktárkészlet megtekintéséhez.
0
0
árak és raktárkészlet megtekintéséhez.
0
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | HARAX® |
Element | Panel feed through |
Specification | With solder termination |
for front mounting |
Termination method | HARAX® connection technology |
---|---|
Shielding | Unshielded |
Number of contacts | 3 |
Conductor cross-section | 0.75 ... 1.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 18 ... AWG 16 |
Wire outer diameter | ≤ 2.8 mm |
Rated current | 16 A |
Rated voltage conductor-earth | 230 V |
Rated voltage conductor-conductor | 400 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Limiting temperature | -25 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP67 |
Size | Pg 13.5 |
Cable diameter | 6 ... 9 mm |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Thermoplastic polyurethane (TPU) | |
Material (contacts) | Copper alloy |
Surface (contacts) | Gold plated |
Material (hood/housing) | Polyamide (PA) |
Thermoplastic polyurethane (TPU) | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 24.25 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140136748 |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
Előző
Következő