Han3A RJ45 Hybrid 10G Cat6 plug 8+4p IDC
Cikkszám: 09 45 125 1760
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han3A RJ45 Hybrid 10G Cat6 plug 8+4p IDC
Cikkszám: 09 45 125 1760
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | RJ45 Hybrid |
Element | Cable connector |
Type of hood/housing | Hood |
Description of hood/housing | Straight |
Termination method | IDC termination |
---|---|
Size | 3 A |
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 12 |
Number of data contacts | 8 |
Number of power contacts | 4 |
Conductor cross-section | 0.1 ... 0.32 mm² Data |
---|---|
1.5 mm² Power | |
Conductor cross-section [AWG] | AWG 27/7 ... AWG 22/7 Stranded (Data) |
AWG 27/1 ... AWG 22/1 Solid (Data) | |
AWG 16 Power | |
Rated voltage (Data) | 50 V AC |
60 V DC | |
Rated voltage (power) | 48 V DC |
Rated current (data) | 1.76 A |
Rated current (power) | 16 A |
Transmission characteristics | Cat. 6 Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Cable diameter | 6 ... 12 mm |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 2h/axis |
7.9 m/s² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
UL / CSA | |
---|---|
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 10 |
---|---|
Net weight | 35.55 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140058927 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Előző
Következő