Han3A RJ45 Cat5 plug 4p IDC, AWG 26

Cikkszám: 09 45 115 1110


Connectors

Han3A RJ45 Cat5 plug 4p IDC, AWG 26

Cikkszám: 09 45 115 1110

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Connectors Cable connector RJ45 IDC termination Contacts: 4 Hood Straight Size: 3 A Material: Zinc die-cast Degree of protection: IP65, IP67

Termék részletei


Category Connectors
Series RJ45
Element Cable connector
Specification RJ45
Type of hood/housing Hood
Description of hood/housing Straight
Termination method IDC termination
Size 3 A
Shielding Fully shielded, 360° shielding contact
Number of contacts 4
Pack contents Connector insert
Hoods/Housings
Cable gland
Assembly instructions
Conductor cross-section 0.12 mm² Stranded
Conductor cross-section [AWG] AWG 26 Stranded
Wire outer diameter ‌1.6 mm
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 5 ... 9 mm
Material (hood/housing) Zinc die-cast
Colour (hood/housing) Grey
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications EN 45545-2
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 130.18 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140058781
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Előző
Következő