Han-Yellock multiplier 2 and 3 bridged

Cikkszám: 11 05 105 2823


Inserts

Han-Yellock multiplier 2 and 3 bridged

Cikkszám: 11 05 105 2823

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Multiplier Female Polycarbonate (PC) RAL 3000 (flame red) Contacts: 5

Termék részletei


Category Inserts
Series Han-Yellock®
Element Multiplier
Specification 2 Bridged contacts
3 Bridged contacts
Gender Female
Number of contacts 5
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 3000 (flame red)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
Packaging size 2
Net weight 7.2 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140109735
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő