Han TC70 female contact 10mm²

Cikkszám: 09 11 000 6231


Crimp contact

Han TC70 female contact 10mm²

Cikkszám: 09 11 000 6231

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Rated current: ≤70 A Female Copper alloy Silver plated Conductor cross-section: 10 mm²

Termék részletei


Category Contacts
Series TC 70
Type of contact Crimp contact
Gender Female
Manufacturing process Turned contacts
Conductor cross-section 10 mm²
Rated current ≤ 70 A
Contact resistance ≤ 0.5 mΩ
Stripping length 15.5 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Packaging size 10
Net weight 0.136 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140015418
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő