Han TC650 Buchsenkontakt 240mm²

Cikkszám: 09 11 000 6268


Crimp contact

Han TC650 Buchsenkontakt 240mm²

Cikkszám: 09 11 000 6268

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Rated current: ≤650 A Female Copper alloy Silver plated Conductor cross-section: 240 mm²

Termék részletei


Category Contacts
Series TC 650
Type of contact Crimp contact
Gender Female
Manufacturing process Turned contacts
Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Conductor cross-section 240 mm²
Rated current ≤ 650 A
Contact resistance ≤ 0.3 mΩ
Stripping length 46 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Vibration resistance Category 1B acc. to IEC 61373
Shock resistance Category 1B acc. to IEC 61373
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 60664-1
IEC 61984
Packaging size 1
Net weight 226.8 g
Country of origin Romania
European customs tariff number 85359000
GTIN 5713140015562
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő