Han TC350 male contact 70mm²
Cikkszám: 09 11 000 6142
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han TC350 male contact 70mm²
Cikkszám: 09 11 000 6142
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Contacts |
---|---|
Series | TC 350 |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Details | The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions. |
Conductor cross-section | 70 mm² |
---|---|
Rated current | ≤ 350 A |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 28 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Vibration resistance | Category 2 acc. to IEC 61373 |
Shock resistance | Category 2 acc. to IEC 61373 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 58 g |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140015142 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Előző
Következő