Han Q5/0 CA 5G2,5 f/- ang/-PVC, 5m
CikkszƔm: 33 50 C40 0274 050
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
Han Q5/0 CA 5G2,5 f/- ang/-PVC, 5m
CikkszƔm: 33 50 C40 0274 050
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Type of cable | JZ-500 5G2,5 qmm ADM: 10,1 Helu 10125 RĆ©szletek megjelenĆtĆ©se |
---|---|
Connector 1 | Han A Hood Angled Entry 2 Pegs M20 Bla RĆ©szletek megjelenĆtĆ©se |
Han Q 5/0-F-c with coding RĆ©szletek megjelenĆtĆ©se | |
Han CGM-P M20x1,5 D.6-12mm black RĆ©szletek megjelenĆtĆ©se | |
Han E F Crimp Contact Ag 2.5 mmĀ²/ 14 AWG RĆ©szletek megjelenĆtĆ©se |
Category | System cabling |
---|---|
Series | HanĀ® Q |
Identification | 5/0 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Cable length | 5 m |
---|---|
Size | 3 A |
Number of contacts | 5 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140334694 |
eCl@ss | 27060327 Assembled power cable |
ElÅzÅ
KƶvetkezÅ