Han Q4/2 CA 7G2,5 m/-ang/-PVC,5m

Cikkszám: 33 50 B90 0275 050


Új
ÚjCable assemblies

Han Q4/2 CA 7G2,5 m/-ang/-PVC,5m

Cikkszám: 33 50 B90 0275 050

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Cable assemblies Pre-assembled on one side Cable length: 5 m

Termék részletei


Type of cable
JZ-500 7G2,5 QMM Helu 10127
Részletek megjelenítése
Connector 1
Han D R15 stift-c 2,5 mm Ag
Részletek megjelenítése
Han C-male contact-c 2.5mm²
Részletek megjelenítése
Cable Sealing TP G16 9-13mm red ins.
Részletek megjelenítése
Category System cabling
Series Han® Q
Identification 4/2
Element Cable assemblies
Specification Pre-assembled on one side
Cable length 5 m
Size Han-Compact®
Number of contacts 6
PE contact Yes
Details Not be coupled or decoupled under electrical load.
Assembly and installation must be carried out by a qualified electrician.
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 1
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140333369
eCl@ss 27060327 Assembled power cable
Előző
Következő