Han Q-Data RJ45-M
CikkszƔm: 09 12 011 3001
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
Han Q-Data RJ45-M
CikkszƔm: 09 12 011 3001
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Inserts |
---|---|
Series | HanĀ® Q |
Identification | Data RJ45 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | Han-CompactĀ® |
Number of contacts | 8 |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.13 ... 0.52 mmĀ² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 20 |
Rated current | ā 5 A |
Rated voltage | 50 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Insulation resistance | >1010 Ī© |
Limiting temperature | -40 ... +85 Ā°C |
Mating cycles | ā„ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 13 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140017993 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
ElÅzÅ
KƶvetkezÅ