Han Q 4/2-F Insert AS 2,5-6mm²
Cikkszám: 09 12 006 2765
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han Q 4/2-F Insert AS 2,5-6mm²
Cikkszám: 09 12 006 2765
árak és raktárkészlet megtekintéséhez.
0
0
árak és raktárkészlet megtekintéséhez.
0
0
Tulajdonságok áttekintése
Termék részletei
Category | Inserts |
---|---|
Series | Han® Q |
Identification | 4/2 |
Termination method | Axial screw termination |
---|---|
Gender | Female |
Size | Han-Compact® |
Number of contacts | 6 |
Number of signal contacts | 2 |
Number of power contacts | 4 |
PE contact | Yes |
Details | Without signal contacts |
Conductor cross-section | 2.5 ... 6 mm² |
---|---|
Rated current (power) | 40 A |
Rated voltage conductor-earth (Power) | 400 V |
Rated voltage conductor-conductor (Power) | 690 V |
Rated impulse voltage (power) | 6 kV |
Pollution degree (power) | 3 |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 0.3 mΩ |
Tightening torque | 1.8 Nm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 36.5 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140017405 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Előző
Következő